??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1605.400 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1605. - Clamping Angles
Bill of material
1605.400 Clamping Angles
BESTNR
Ref. No.
1605.400
L
300 mm
B
148 mm
H
515 mm
L1
75 mm
L2
175 mm
L3
275 mm
D1
16 mm
D2
Thread
M 16
Y
16
N
6
AL
Number of hole rows
3x9
G
Weight
38000 g
SYSTEM
System
L16
Embedded user actions